??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 21-KH-1
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BOS 21-KH-1
VERF
Availability
Available
BC
Order code
BAM00TF
TC
Product identifier
BOS 21-KH-1
PX
Product view
46470_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.014 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Version = Dovetail clamp, Use = for photoelectric sensors BOS 21M, for photoelectric sensors BOS 50K, Material = Aluminum Anodized, Dimension = 9 x 15.5 x 14 mm, Mounting part = Screws, clamps
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.